Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to C Male Cable Using RG58 Coax with HeatShrink, LF Solder

Product ID: PE3507LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2C
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, .195 inchC Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inchData Icon
PE4016RG58C/UPE4517KitBOM Datasheet

BNC Male to C Male Cable Using RG58 Coax with HeatShrink, LF Solder

PE3507LF/HS is a BNC male to C male cable using RG58 coax. This Pasternack BNC male to C male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm C for connector 2.

Our male BNC to male C cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3507LF/HS BNC male to C male cable assembly is constructed with RG58 coax.