To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

BNC Male to HN Male Cable Using PE-C195 Coax , LF Solder

Product ID: PE3W10196LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4016PE-C195PE4198KitBOM Datasheet

BNC Male to HN Male Cable Using PE-C195 Coax, LF Solder

PE3W10196LF is a BNC male to HN male cable using PE-C195 coax. This Pasternack BNC male to HN male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm HN for connector 2.

Our male BNC to male HN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10196LF BNC male to HN male cable assembly is constructed with PE-C195 coax.