Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male to HN Male Cable Using PE-P195 Coax with HeatShrink

Product ID: PE3W08338/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P195
RF Cable TypePE-P195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, .195 inchLow Loss Flexible PE-P195 Coax Cable Triple Shielded with Tan FEP JacketHN Male Connector Crimp/Solder Attachment For RG58, RG141Data Icon
PE4016PE-P195PE4478KitBOM Datasheet

BNC Male to HN Male Cable Using PE-P195 Coax with HeatShrink

PE3W08338/HS is a BNC male to HN male cable using PE-P195 coax. This Pasternack BNC male to HN male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm HN for connector 2.

Our male BNC to male HN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08338/HS BNC male to HN male cable assembly is constructed with PE-P195 coax.