Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

BNC Male to N Male Cable Using PE-C400 Coax

Product ID: PE3W07716
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C400
RF Cable TypePE-C400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44294PE-C400TC-400-NMH-XKitBOM Datasheet

BNC Male to N Male Cable Using PE-C400 Coax

PE3W07716 is a BNC male to N male cable using PE-C400 coax. This Pasternack BNC male to N male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm N for connector 2.

Our male BNC to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07716 BNC male to N male cable assembly is constructed with PE-C400 coax.