Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity BNC Male to SMA Male Cable Using RG188 Coax with HeatShrink

Product ID: PE3W07786/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4720RG188A/UPE45145KitBOM Datasheet

Reverse Polarity BNC Male to SMA Male Cable Using RG188 Coax with HeatShrink

PE3W07786/HS is a reverse polarity BNC male to SMA male cable using RG188 coax. This Pasternack reverse polarity BNC male to SMA male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm SMA for connector 2.

Our reverse polarity male BNC to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07786/HS BNC reverse polarity male to SMA male cable assembly is constructed with RG188 coax.