Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm BNC Male to 75 Ohm SMB Positive Snap Plug Cable Using 95 Ohm RG180 Coax

Product ID: PE3W00651
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2SMB Positive Snap
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG180B/U
RF Cable TypeRG180
RF Cable Impedance95 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm BNC Male Connector Crimp/Solder Attachment for PE-B150, RG180, RG19575 Ohm SMB Positive Snap Plug Connector Crimp/Solder Attachment For RG180, RG195Data Icon
PE4633RG180B/UPE44444KitBOM Datasheet

75 Ohm BNC Male to 75 Ohm SMB Positive Snap Plug C

PE3W00651 is a BNC male to SMB Positive Snap plug cable using RG180 coax. This Pasternack BNC male to SMB Positive Snap plug cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm SMB Positive Snap for connector 2.

Our male BNC to plug SMB Positive Snap cable assembly uses a flexible cable type that is 95 Ohm. Pasternack PE3W00651 BNC male to SMB Positive Snap plug cable assembly is constructed with RG180 coax.