Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC to TNC Cable Assemblies

Pasternack Enterprises BNC to TNC cable assembly product portfolio contains 265 standard and custom designs which use flexible coaxial cable. BNC to TNC assemblies are manufactured using 23 unique coaxial cable part numbers and 11 unique BNC connectors. Our BNC to TNC cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack BNC to TNC cable assemblies are built with 39 unique cable and connector combinations. You can select the BNC to TNC cable assemblies that have any combination of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching is available.


Pasternack's facility certified to ISO 9001:2015 ships BNC to TNC cable assemblies the same day from the broadest, deepest inventory of microwave and RF components on hand. Excellent technical support and customer service are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

361-380 of 570 Results
Jump to
of 29
GO