To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

BNC Twinax Jack Bulkhead to BNC Twinax Jack Bulkhead Cable Using 78 Ohm RG108 Coax , LF Solder

Product ID: PE34931LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC Twinax
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 178 Ohm
Connector Series 2BNC Twinax
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 278 Ohm
RF Cable Part NumberRG108A/U
RF Cable TypeRG108
RF Cable Impedance78 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44114RG108A/UPE44114KitBOM Datasheet

BNC Twinax Jack Bulkhead to BNC Twinax Jack Bulkhead Cable Using 78 Ohm RG108 Coax, LF Solder

PE34931LF is a BNC Twinax jack bulkhead to BNC Twinax jack bulkhead cable using RG108 coax. This Pasternack BNC Twinax jack bulkhead to BNC Twinax jack bulkhead cable assembly uses a 78 Ohm BNC Twinax for connector 1 and a 78 Ohm BNC Twinax for connector 2.

Our jack BNC Twinax bulkhead to jack BNC Twinax bulkhead cable assembly uses a flexible cable type that is 78 Ohm. Pasternack PE34931LF BNC Twinax jack bulkhead to BNC Twinax jack bulkhead cable assembly is constructed with RG108 coax.