BNC Twinax Jack to BNC Twinax Plug Cable Using 78 Ohm RG108 Coax Standard Configuration
Product ID:
PE3W08663
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | BNC Twinax |
| Connector Gender 1 | Jack |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 78 Ohm |
| Connector Series 2 | BNC Twinax |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 78 Ohm |
| RF Cable Part Number | RG108A/U |
| RF Cable Type | RG108 |
| RF Cable Impedance | 78 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE4237 | RG108A/U | PE4236 | KitBOM Datasheet |
|---|
BNC Twinax Jack to BNC Twinax Plug Cable Using 78 Ohm RG108 Coax
PE3W08663 is a BNC Twinax jack to BNC Twinax plug cable using RG108 coax. This Pasternack BNC Twinax jack to BNC Twinax plug cable assembly uses a 78 Ohm BNC Twinax for connector 1 and a 78 Ohm BNC Twinax for connector 2.
Our jack BNC Twinax to plug BNC Twinax cable assembly uses a flexible cable type that is 78 Ohm. Pasternack PE3W08663 BNC Twinax jack to BNC Twinax plug cable assembly is constructed with RG108 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table