Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TRB Insulated Bulkhead 2-Lug Jack Adapter with Straight Feed-Through Mounting Mechanism

Product ID: PE410-06580

Pricing

QuantityPrice
1-24$109.99
25-49$104.49
50-99$98.99
100-249$94.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 216
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1TRB 2-Lug
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Series 2TRB 2-Lug
Connector Gender 2Jack
Connector Polarity 2Standard
Frequency, MinDC
Frequency, Max500 MHz
Adapter Body StyleStraight
Connector Mount Method 1Bulkhead
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2Bulkhead
Connector Body Material 2Brass
Connector Body Plating 2Nickel

Description