To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

C Female 4 Hole Flange to C Male Cable Using RG214 Coax with HeatShrink

Product ID: PE3W09757/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1C
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2C
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4374RG214/UPE4375KitBOM Datasheet

C Female 4 Hole Flange to C Male Cable Using RG214 Coax with HeatShrink

PE3W09757/HS is a C female 4 hole flange to C male cable using RG214 coax. This Pasternack C female 4 hole flange to C male cable assembly uses a 50 Ohm C for connector 1 and a 50 Ohm C for connector 2.

Our female C 4 hole flange to male C cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09757/HS C female 4 hole flange to C male cable assembly is constructed with RG214 coax.