To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

C Female to N Male Cable Using RG142 Coax

Product ID: PE3W05886

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1C
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4961RG142B/UPE44788KitBOM Datasheet

C Female to N Male Cable Using RG142 Coax

PE3W05886 is a C female to N male cable using RG142 coax. This Pasternack C female to N male cable assembly uses a 50 Ohm C for connector 1 and a 50 Ohm N for connector 2.

Our female C to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05886 C female to N male cable assembly is constructed with RG142 coax.