C Female Connector Clamp/Solder Attachment for RG59B/U, RG62
Product ID:
PE4962
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | C |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | None |
Interface Type 1 | RG59 |
Interface Type 2 | RG62 |
Description
C Female Connector Clamp/Solder Attachment For RG59, RG62
PE4962 type C female coaxial connector has an interface type of RG59, RG62 and a 50 Ohm impedance. Pasternack type C female connector uses shield/contact clamp/solder as an attachment method.
The Pasternack type C female coaxial connector has a teflon dielectric type. The Pasternack type C coaxial connector has a brass body with nickel plating. This C type female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female type C connector will ship the same day as purchased. Our type C female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom C type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.