C Male to C Female 4 Hole Flange Cable Using RG393 Coax
Product ID:
PE3W07935
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | C |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | C |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | 4 Hole Flange |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG393/U |
RF Cable Type | RG393 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
| | | |
---|
PE4375 | RG393/U | PE4374 | KitBOM Datasheet |
---|
C Male to C Female 4 Hole Flange Cable Using RG393 Coax
PE3W07935 is a C male to C female 4 hole flange cable using RG393 coax. This Pasternack C male to C female 4 hole flange cable assembly uses a 50 Ohm C for connector 1 and a 50 Ohm C for connector 2.
Our male C to female C 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07935 C male to C female 4 hole flange cable assembly is constructed with RG393 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.