Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

C Male to HN Male Cable Using PE-C195 Coax

Product ID: PE3W09292

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1C
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4242PE-C195PE4198KitBOM Datasheet

C Male to HN Male Cable Using PE-C195 Coax

PE3W09292 is a C male to HN male cable using PE-C195 coax. This Pasternack C male to HN male cable assembly uses a 50 Ohm C for connector 1 and a 50 Ohm HN for connector 2.

Our male C to male HN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09292 C male to HN male cable assembly is constructed with PE-C195 coax.