Circulator with 19 dB Isolation from 800 MHz to 960 MHz, 10 Watts and SMA Female
Product ID:
PE83CR007
Pricing
| Quantity | Price |
| 1-9 | $460.99 |
| 10-24 | $442.55 |
| 25-99 | $424.11 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector In Series | SMA |
| Connector In Gender | Female |
| Connector Out Series | SMA |
| Minimum Frequency | 800 MHz |
| Maximum Frequency | 960 MHz |
| Impedance | 50 Ohm |
| Maximum Insertion Loss | 0.75 dB |
| Maximum Input Power | 10 Watts |
| Minimum Isolation | 19 dB |
Description
Circulator with 19 dB Isolation from 800 MHz to 960 MHz, 10 Watts and SMA Female
RF circulator PE83CR007 from Pasternack is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This RF circulator is manufactured with SMA connectors that are female. Our SMA circulator has a minimum frequency of 800 MHz and a maximum frequency of 960 MHz.
This SMA coaxial circulator has a minimum isolation of 19 dB and a maximum input power of 10 Watts. PE83CR007 coaxial SMA circulator is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our radio frequency circulator can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table