Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Commercial Grade Bulkhead Mount N Female to N Female Adapter

Product ID: PE910051

Pricing

QuantityPrice
1-4$10.19
5-9$9.99
10-24$9.78
25-99$9.58
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3,084
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max11 GHz
Adapter Body StyleStraight
Connector Mount Method 1Bulkhead
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Body Material 2Brass
Connector Body Plating 2Nickel

Description