Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N to Type N Adapters

Pasternack Enterprises N to N adapters category has 34 part numbers, the majority are RoHS and REACH compliant. 50 Ohm or 75 Ohm impedance N to N adapters are part of a full adapter product line from Pasternack. N to N adapters in straight, radius right angle or right angle versions are in stock and ready for shipment. Our company offers N to N adapters in standard, low PIM or high performance designs. Our N to N adapter connectors are manufactured to exacting RF and microwave industry specifications.


Different N to N adapter gender options are possible in this product line. N to N adapters are built in female to female, female to male, male to female or male to male gender varieties. Pasternack offers N to N adapters with standard polarity or reverse polarity options. The N to N adapters category includes bulkhead, 4 hole panel or mountless configurations. Our N to N adapters are available in quick disconnect (QD) or standard interfaces.


Our ISO 9001:2008 registered manufacturing facility ships N to N adapters the same day from the broadest and deepest in stock inventory of microwave and RF products. Excellent customer service and technical support are available to support our customers. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.

1-20 of 22 Results
Jump to
of 2
GO