Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Precision N Male to N Female Bulkhead Mount Adapter

Product ID: PE91694

Pricing

QuantityPrice
1-24$77.09
25-49$73.24
50-99$69.38
100-249$66.30
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 91
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1 N
Connector Gender 1 Male
Connector Polarity 1 Standard
Connector Impedance 1 50 Ohms
Connector Series 2 N
Connector Gender 2 Female
Connector Polarity 2 Standard
Connector Impedance 2 50 Ohms
Frequency, Min DC
Frequency, Max 11 GHz
Adapter Body Style Straight
Connector Mount Method 1 None
Connector Body Material 1 Brass
Connector Body Plating 1 Nickel
Connector Mount Method 2 Bulkhead
Connector Body Material 2 Brass
Connector Body Plating 2 Nickel

Description