In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Crimp Tool With 0.068, 0.213, 0.255 Hex Sizes For RG55, RG58, RG59, RG62, RG142, RG223 RG400

Product ID: PE5001
Product discontinued.
Search for alternative Crimp Tools or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Tool TypeCrimp Tool
Hex Size0.068, 0.213, 0.255
Cable SeriesRG55, RG58, RG59, RG62, RG142, RG223 RG400

Description

Crimp Tool With 0.068, 0.213, 0.255 Hex Sizes For RG55, RG58, RG59, RG62, RG142, RG223 RG400

RG55, RG58, RG59, RG62, RG142, RG223 RG400 crimp tool PE5001 from Pasternack is just one part of our extensive line of in-stock RF coaxial tools for sale. This RG55, RG58, RG59, RG62, RG142, RG223 RG400 crimp tool works with RF connectors to create cable assemblies. Our crimp tool for RG55, RG58, RG59, RG62, RG142, RG223 RG400 coax has 0.068, 0.213, 0.255 hex size.

PE5001 RG55, RG58, RG59, RG62, RG142, RG223 RG400 crimp tool is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This crimp tool for RG55, RG58, RG59, RG62, RG142, RG223 RG400 coaxial cable can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.

Crimp Tool With 0.068, 0.213, 0.255 Hex Sizes For RG55, RG58, RG59, RG62, RG142, RG223 RG400

Crimp tool die PE5001 from Pasternack is part of a huge number of in-stock RF coaxial connector and cable tools for sale. This die for coax cable connector crimp tool works with Pasternack crimp tool to create cable assemblies. Our RF coaxial crimp tool die has RG55, RG58, RG59, RG62, RG142, RG223 RG400 hex size.

PE5001 coaxial connector crimp tool die is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This coax cable crimp die can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov