Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

D-Sub Plug Right Angle to 1.0/2.3 Plug Cable Using RG142 Coax

Product ID: PE3W08359
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Subminiature
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


D-Sub Plug Right Angle Contact Solder Attachment for RG55, RG142, RG223, RG4001.0/2.3 Plug Connector Crimp/Solder Attachment For RG55, RG142, RG223, RG400Data Icon
PE44036RG142B/UPE44242KitBOM Datasheet

D-Sub Plug Right Angle to 1.0/2.3 Plug Cable Using RG142 Coax

PE3W08359 is a D-Subminiature plug right angle to 1.0/2.3 plug cable using RG142 coax. This Pasternack D-Subminiature plug right angle to 1.0/2.3 plug cable assembly uses a 50 Ohm D-Subminiature for connector 1 and a 50 Ohm 1.0/2.3 for connector 2. D-Subminiature right angle to 1.0/2.3 coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug D-Subminiature right angle to plug 1.0/2.3 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08359 D-Subminiature plug right angle to 1.0/2.3 plug cable assembly is constructed with RG142 coax.