Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

D-Sub Plug Right Angle to BNC Male Cable Using RG142 Coax

Product ID: PE3W12459

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Subminiature
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


D-Sub Plug Right Angle Contact Solder Attachment for RG55, RG142, RG223, RG400BNC Male Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400Data Icon
PE44036RG142B/UPE4044KitBOM Datasheet

D-Sub Plug Right Angle to BNC Male Cable Using RG142 Coax

PE3W12459 is a D-Subminiature plug right angle to BNC male cable using RG142 coax. This Pasternack D-Subminiature plug right angle to BNC male cable assembly uses a 50 Ohm D-Subminiature for connector 1 and a 50 Ohm BNC for connector 2. D-Subminiature right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug D-Subminiature right angle to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12459 D-Subminiature plug right angle to BNC male cable assembly is constructed with RG142 coax.