Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

D-Sub Plug Right Angle to D-Sub Plug Right Angle Cable Using RG223 Coax

Product ID: PE3W12449

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Subminiature
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Subminiature
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44036RG223/UPE44036KitBOM Datasheet

D-Sub Plug Right Angle to D-Sub Plug Right Angle Cable Using RG223 Coax

PE3W12449 is a D-Subminiature plug right angle to D-Subminiature plug right angle cable using RG223 coax. This Pasternack D-Subminiature plug right angle to D-Subminiature plug right angle cable assembly uses a 50 Ohm D-Subminiature for connector 1 and a 50 Ohm D-Subminiature for connector 2. D-Subminiature right angle to D-Subminiature right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug D-Subminiature right angle to plug D-Subminiature right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12449 D-Subminiature plug right angle to D-Subminiature plug right angle cable assembly is constructed with RG223 coax.