Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

D-Sub Plug to D-Sub Plug Right Angle Cable Using RG58 Coax

Product ID: PE3W00786
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Sub
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4808RG58C/UPE4824KitBOM Datasheet

D-Sub Plug to D-Sub Plug Right Angle Cable Using RG58 Coax

PE3W00786 is a D-Sub plug to D-Sub plug right angle cable using RG58 coax. This Pasternack D-Sub plug to D-Sub plug right angle cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm D-Sub for connector 2. D-Sub to D-Sub right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug D-Sub to plug D-Sub right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00786 D-Sub plug to D-Sub plug right angle cable assembly is constructed with RG58 coax.