In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

D-Sub Plug to D-Sub Receptacle Cable Using LMR-100 Coax, RoHS

Product ID: PE3C2562LF/HS
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1D-Sub
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Receptacle
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4809LMR-100A-PVCPE4801KitBOM Datasheet

D-Sub Plug to D-Sub Receptacle Cable Using LMR-100 Coax with HeatShrink, RoHS

PE3C2562LF/HS is a D-Sub plug to D-Sub receptacle cable using LMR-100A coax. This Pasternack D-Sub plug to D-Sub receptacle cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm D-Sub for connector 2.

Our plug D-Sub to receptacle D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2562LF/HS D-Sub plug to D-Sub receptacle cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.