D-Sub Plug to Blue FAKRA Plug Cable Using RG174 Coax with HeatShrink
Product ID:
PE3W07800/HS
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | D-Sub |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | FAKRA |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG174A/U |
| RF Cable Type | RG174 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE4809 | RG174A/U | PE45404C | KitBOM Datasheet |
|---|
D-Sub Plug to Plug Cable Using RG174 Coax with HeatShrink
PE3W07800/HS is a D-Sub plug to FAKRA plug cable using RG174 coax. This Pasternack D-Sub plug to FAKRA plug cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm FAKRA for connector 2.
Our plug D-Sub to plug FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07800/HS D-Sub plug to FAKRA plug cable assembly is constructed with RG174 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table