D-Sub Plug to SMB Jack Cable Using RG316 Coax
Product ID:
PE3W09594
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | D-Sub |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMB |
Connector Gender 2 | Jack |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG316/U |
RF Cable Type | RG316 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE4809 | RG316/U | PE4096 | KitBOM Datasheet |
---|
D-Sub Plug to SMB Jack Cable Using RG316 Coax
PE3W09594 is a D-Sub plug to SMB jack cable using RG316 coax. This Pasternack D-Sub plug to SMB jack cable assembly uses a 50 Ohm D-Sub for connector 1 and a 50 Ohm SMB for connector 2.
Our plug D-Sub to jack SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09594 D-Sub plug to SMB jack cable assembly is constructed with RG316 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.