Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Double Banana Plug to 1.0/2.3 Jack Right Angle Bulkhead Cable Using LMR-195 Coax, LF Solder, RoHS

Product ID: PE3W04677LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Double Banana
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Double Banana Plug Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, .195 inchLow Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE Jacket1.0/2.3 Jack Right Angle Bulkhead Connector Crimp/Solder Attachment For RG58, .236 inch DD HoleData Icon
PE4301LMR-195PE44260KitBOM Datasheet

Double Banana Plug to 1.0/2.3 Jack Right Angle Bulkhead Cable Using LMR-195 Coax, LF Solder, RoHS

PE3W04677LF is a Double Banana plug to 1.0/2.3 jack right angle bulkhead cable using LMR-195 coax. This Pasternack Double Banana plug to 1.0/2.3 jack right angle bulkhead cable assembly uses a 50 Ohm Double Banana for connector 1 and a 50 Ohm 1.0/2.3 for connector 2. Double Banana to 1.0/2.3 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug Double Banana to jack 1.0/2.3 right anglebulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04677LF Double Banana plug to 1.0/2.3 jack right angle bulkhead cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.