GPS Active Dual Band Antenna Operates From 1.22 GHz to 1.58 GHz With a Nominal 6 dBic Gain N Female Input Connector
Product ID:
PE51069
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | GPS Active |
Polarization | RHC |
Minimum Frequency | 1.22 GHz |
Maximum Frequency | 1.58 GHz |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Nominal Gain | 6 dB |
Description
GPS Active Dual Band Antenna Operates From 1.22 GHz to 1.58 GHz With a Nominal 6 dBic Gain N Female Input Connector
GPS antenna PE51069 from Pasternack is part of our extensive in-stock RF directional antenna selection. This dual band GPS Active antenna has a frequency range of 1.22 GHz to 1.23 GHz, 1.53 GHz to 1.58 GHz and a 6 nominal dBi gain. Our GPS antenna uses N female connector and is rated for 0 Watts input.
PE51069 radio frequency Global Postioning System antenna is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our GPS aerial can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.