Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Dual Junction Circulator with 40 dB Isolation from 1.7 GHz to 2.2 GHz, 50 Watts and SMA Female

Product ID: PE83CR1015

Pricing

QuantityPrice
1-4$759.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Minimum Frequency1.7 GHz
Maximum Frequency2.2 GHz
Impedance50 Ohm
Maximum Insertion Loss0.8 dB
Maximum Input Power50 Watts
Minimum Isolation40 dB

Description

Dual Junction Circulator with 40 dB Isolation from 1.7 GHz to 2.2 GHz, 50 Watts and SMA Female

RF circulator PE83CR1015 from Pasternack is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This RF circulator is manufactured with SMA connectors that are female. Our SMA circulator has a minimum frequency of 1.7 GHz and a maximum frequency of 2.2 GHz.

This SMA coaxial circulator has a minimum isolation of 40 dB and a maximum input power of 50 Watts. PE83CR1015 coaxial SMA circulator is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our radio frequency circulator can be bought and shipped worldwide the same-day as with our other in-stock RF parts.