Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type F Female 75 Ohm to Type F Male 75 Ohm Cable Assemblies

Pasternack Enterprises type F female 75 Ohm to type F male 75 Ohm cable assembly product portfolio offers 50 custom and standard configurations which use Flexible coax cable. Type F female 75 Ohm to type F male 75 Ohm assemblies are fabricated with 7 unique coaxial cable part numbers and 2 different type F connectors. Our type F female 75 Ohm to type F male 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type F female 75 Ohm to type F male 75 Ohm cable assemblies are built with 8 different connector and cable combinations. You may select the type F female 75 Ohm to type F male 75 Ohm cable assemblies that have any combination of the following specifications: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, Bulkhead, standard polarity. Cable assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.

Our production facility certified to ISO 9001:2015 ships type F female 75 Ohm to type F male 75 Ohm cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers in stock. Exceptional customer service and technical support are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant