Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type F 75 Ohm to Type F 75 Ohm Cable Assemblies

Pasternack Enterprises type F 75 Ohm to type F 75 Ohm cable assembly product line offers 334 standard and custom products that use flexible coax cable. Type F 75 Ohm to type F 75 Ohm assemblies are fabricated from 13 different coaxial cable part numbers and 11 unique type F connectors. Our type F 75 Ohm to type F 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type F 75 Ohm to type F 75 Ohm cable assemblies are built with 36 unique connector and cable combinations. Customers can select the type F 75 Ohm to type F 75 Ohm cable assemblies with any combination of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, bulkhead or standard mount, standard polarity, right angle or straight connectors, and 75 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.

Our production facility certified to ISO 9001:2015 ships type F 75 Ohm to type F 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave components in stock. Excellent customer service and technical support are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).