Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type F Male 75 Ohm to Type F Male 75 Ohm Cable Assemblies

Pasternack Enterprises type F male 75 Ohm to type F male 75 Ohm cable assembly product line contains 134 standard and custom cable assemblies that use Flexible cable. Type F male 75 Ohm to type F male 75 Ohm assemblies are built with 13 different coax cable part numbers and 6 unique type F connectors. Our type F male 75 Ohm to type F male 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack type F male 75 Ohm to type F male 75 Ohm cable assemblies are built with 20 different cable and connector combinations. You can select the type F male 75 Ohm to type F male 75 Ohm cable assemblies with any combination of the following configurations: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.

The Pasternack facility certified to ISO 9001:2015 builds and ships type F male 75 Ohm to type F male 75 Ohm cable assemblies the same day from the deepest, broadest inventory of RF and microwave components available. Excellent customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant