Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm F Male to 75 Ohm F Male Cable Using 75 Ohm RG59-WHITE Coax, LF Solder

Product ID: PE36143LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2F
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberRG59-WHITE
RF Cable TypeRG59
RF Cable Impedance75

Description

75 Ohm F Male to 75 Ohm F Male Cable Using 75 Ohm RG59-WHITE Coax

PE36143LF is a type F male to type F male cable using RG59 coax. This Pasternack type F male to type F male cable assembly uses a 75 Ohm type F for connector 1 and a 75 Ohm F type for connector 2.

Our male F type to male F type cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE36143LF type F male to type F male cable assembly is constructed with RG59 coax.