Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type F Male 75 Ohm to Type F Female 75 Ohm Cable Assemblies

Pasternack Enterprises type F male 75 Ohm to type F female 75 Ohm cable assembly product group is made up of 50 custom and standard designs which use Flexible coaxial cable. Type F male 75 Ohm to type F female 75 Ohm assemblies are built using 7 different coax cable part numbers and 2 unique type F connectors. Our type F male 75 Ohm to type F female 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack type F male 75 Ohm to type F female 75 Ohm cable assemblies are manufactured with 8 different connector and cable combinations. You can select the type F male 75 Ohm to type F female 75 Ohm cable assemblies that have any combination of the following specifications: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.

Our production facility certified to ISO 9001:2015 ships type F male 75 Ohm to type F female 75 Ohm cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts on hand. Exceptional technical support and customer service are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant