Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Type F Male Right Angle 75 Ohm to Type F Male 75 Ohm Cable Assemblies

Pasternack Enterprises type F male right angle 75 Ohm to type F male 75 Ohm cable assembly product portfolio contains 50 custom and standard products using Flexible cable. Type F male right angle 75 Ohm to type F male 75 Ohm assemblies are built from 7 unique coax cable types and 2 different type F connectors. Our type F male right angle 75 Ohm to type F male 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack type F male right angle 75 Ohm to type F male 75 Ohm cable assemblies are available with 8 unique cable and connector combinations. You can select the type F male right angle 75 Ohm to type F male 75 Ohm cable assemblies with any combination of the following specifications: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.

The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships type F male right angle 75 Ohm to type F male 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers available. Exceptional customer service and technical support are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant