75 Ohm F Female to 75 Ohm F Female Low Frequency Cable Using 75 Ohm PE-SF200LL75 Coax, RoHS
Product ID:
PE3TC1206
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | F |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 75 |
| Connector Series 2 | F |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 |
| RF Cable Part Number | PE-SF200LL75 |
| RF Cable Type | PE-SF200LL75 |
| RF Cable Impedance | 75 |
Description
75 Ohm F Female to 75 Ohm F Female Low Frequency Cable Using 75 Ohm PE-SF200LL75 Coax, RoHS
PE3TC1206 is a F type female to F type female cable using PE-SF200LL75 coax. This Pasternack type F female to type F female cable assembly uses a 75 Ohm type F for connector 1 and a 75 Ohm type F for connector 2.
Our female F type to female F type cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3TC1206 type F female to type F female cable assembly is constructed with PE-SF200LL75 coax and the maximum VSWR is 1.35:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table