To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm F Female Bulkhead to 75 Ohm MCX Jack Cable Using 75 Ohm RG179 Coax

Product ID: PE3W00799
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 175 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44326RG179B/UPE44300

75 Ohm F Female Bulkhead to 75 Ohm MCX Jack Cable Using 75 Ohm RG179 Coax

PE3W00799 is a F female bulkhead to MCX jack cable using RG179 coax. This Pasternack F female bulkhead to MCX jack cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm MCX for connector 2.

Our female F bulkhead to jack MCX cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W00799 F female bulkhead to MCX jack cable assembly is constructed with RG179 coax.