75 Ohm F Female Bulkhead to 75 Ohm MCX Plug Cable Using 75 Ohm RG187 Coax , LF Solder
Product ID:
PE3W00102LF
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | F |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 75 Ohm |
| Connector Series 2 | MCX |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG187A/U |
| RF Cable Type | RG187 |
| RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
75 Ohm F Female Bulkhead to 75 Ohm MCX Plug Cable
PE3W00102LF is a F female bulkhead to MCX plug cable using RG187 coax. This Pasternack F female bulkhead to MCX plug cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm MCX for connector 2.
Our female F bulkhead to plug MCX cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W00102LF F female bulkhead to MCX plug cable assembly is constructed with RG187 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table