To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm F Female Bulkhead to 75 Ohm SMB Plug Right Angle Cable Using 75 Ohm RG187 Coax with HeatShrink

Product ID: PE3C2351/HS
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 175 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG187A/U
RF Cable TypeRG187
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44326RG187A/UPE4251

75 Ohm F Female Bulkhead to 75 Ohm SMB Plug Right

PE3C2351/HS is a F female bulkhead to SMB plug right angle cable using RG187 coax. This Pasternack F female bulkhead to SMB plug right angle cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm SMB for connector 2. F to SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female F bulkhead to plug SMB right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C2351/HS F female bulkhead to SMB plug right angle cable assembly is constructed with RG187 coax.