Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm F Male to 75 Ohm F Male Right Angle Cable 36 Inch Length Using 75 Ohm RG59 Coax

Product ID: PE38343-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$38.09
25-49$36.19
50-99$34.28
100-249$32.76
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 403
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm
Length36 inches

Description

75 Ohm F Male to 75 Ohm F Male Right Angle Cable 36 Inch Length Using 75 Ohm RG59 Coax

The PE38343-36 is a F male to male RF cable with one right-angle connector designed for RG59B/U coax, offering 75 Ohm impedance. It supports RF and video system integration where a right-angle cable end helps route coax through tighter equipment spaces. Brass connector bodies and gold-plated brass contacts support reliable mating, while PVC (NC) jacketed RG59B/U maintains a flexible 75 Ohm path.

Pasternack RF coax cable assembly is built with type F cable connection on one end and right angle type F cable connection on the other. Our F type to right angle type F cable assemblies have a male gender on end 1 and male on end 2. This F type to type F cable is a male to male coax assembly, PE38343-36, can also be known as a type F plug to right angle type F plug cable assembly and will be shipped same-day as it is purchased.

Type F plug to F type plug cable assembly PE38343-36 is built with RG59 which is a flexible coax type. The Pasternack flexible F cable assembly is manufactured with F type to right angle type F cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this type F male to type F right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38343-36 can also be used in the other direction and will be right angle type F male to F type male cable assembly if the opposite connectivity is required.

F type plug to type F right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type F to type F cable assembly for quick shipment worldwide. Variations of type F cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm F male to 75 Ohm F male right angle cable 36 inch length using 75 Ohm RG59 coax.

Frequently Asked Questions

What is the PE38343-36 RF cable assembly?

The PE38343-36 is a 75 Ohm F male to F male RF cable assembly built with RG59B/U coax for in-series interconnection. It uses one straight connector and one right-angle connector, with brass bodies, gold-plated brass contacts, and a flexible PVC (NC) jacket. This configuration fits video distribution, RF electronics, and rack-mounted equipment where rear access is limited. Engineers often choose it when they need a 75 Ohm F interface and easier cable routing near crowded panels.

When would I use a right-angle F male cable like PE38343-36?

The PE38343-36 is used when one cable end must turn immediately at the connector to fit within limited rear-panel space. It combines a straight F male on one end and a right-angle F male on the other, while maintaining a 75 Ohm RG59B/U path. This is helpful in video racks, headend systems, and electronics cabinets with closely spaced ports. The angled end can reduce routing congestion and support cleaner cable management around adjacent hardware.

Is PE38343-36 suitable for 75 Ohm video and RF systems?

Yes, the PE38343-36 is designed as a 75 Ohm cable assembly with 75 Ohm F male connectors on both ends. It uses RG59B/U coax and an in-series F interface, which aligns with many installed video and RF system connections. Engineers use this type of assembly in CCTV, distribution equipment, and other electronics that rely on F ports. The right-angle connector also helps where chassis depth or port spacing makes straight cable exits less practical.

What connector and cable construction does the PE38343-36 use?

The PE38343-36 uses F male connectors on both ends and is constructed with flexible RG59B/U coaxial cable. Its connectors use brass bodies and brass contacts with gold plating, while the dielectrics are Delrin on one end and Teflon on the other. This material set supports repeated installation in RF and video environments that use standard F interfaces. The cable also includes a PVC (NC) jacket, which helps maintain flexibility during routing and integration.