Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Black FAKRA Jack to 10-32 Male Cable Using LMR-100 Coax

Product ID: PE3W06640

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


FAKRA Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, .100 inch, PE-B100, PE-C100, LMR-100, Black ColorLow Loss Flexible LMR-100A-PVC Indoor/Outdoor Rated Coax Cable Double Shielded with Black PVC Jacket10-32 Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, .100 inchData Icon
PE44646ALMR-100A-PVCPE44351KitBOM Datasheet

Black FAKRA Jack to 10-32 Male Cable Using LMR-100 Coax

PE3W06640 is a FAKRA jack to 10-32 male cable using LMR-100A coax. This Pasternack FAKRA jack to 10-32 male cable assembly uses a 50 Ohm FAKRA for connector 1 and a 50 Ohm 10-32 for connector 2.

Our jack FAKRA to male 10-32 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06640 FAKRA jack to 10-32 male cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.