To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Black FAKRA Jack to 10-32 Male Cable Using RG174 Coax

Product ID: PE3W11679

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44646ARG174A/UPE44351KitBOM Datasheet

Black FAKRA Jack to 10-32 Male Cable Using RG174 Coax

PE3W11679 is a FAKRA jack to 10-32 male cable using RG174 coax. This Pasternack FAKRA jack to 10-32 male cable assembly uses a 50 Ohm FAKRA for connector 1 and a 50 Ohm 10-32 for connector 2.

Our jack FAKRA to male 10-32 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11679 FAKRA jack to 10-32 male cable assembly is constructed with RG174 coax.