Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Black FAKRA Jack to FAKRA Jack Cable Using RG188-DS Coax

Product ID: PE3W02209

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


FAKRA Jack Connector Crimp/Solder Attachment for RG188-DS, RG316-DS, Black ColorFlexible RG188 Coax Cable Double Shielded with White PTFE JacketFAKRA Jack Connector Crimp/Solder Attachment for RG188-DS, RG316-DS, Black ColorData Icon
PE45176RG188-DSPE45176KitBOM Datasheet

Jack to FAKRA Jack Cable Using RG188-DS Coax

PE3W02209 is a FAKRA jack to FAKRA jack cable using RG188-DS coax. This Pasternack FAKRA jack to FAKRA jack cable assembly uses a 50 Ohm FAKRA for connector 1 and a 50 Ohm FAKRA for connector 2.

Our jack FAKRA to jack FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02209 FAKRA jack to FAKRA jack cable assembly is constructed with RG188-DS coax.