Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Black FAKRA Jack to Reverse Polarity Push-On MCX Plug Right Angle Cable Using PE-C100-LSZH Coax

Product ID: PE3W09826

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Reverse Polarity
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


FAKRA Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, .100 inch, PE-B100, PE-C100, LMR-100, Black ColorLow Loss Flexible RG174 Type Coax Cable Double Shielded with Black LSZH JacketReverse Polarity MCX Plug Right Angle Push-On Connector Crimp/Solder Attachment for RG316, RG188, RG174, Gold ColorData Icon
PE44646APE-C100-LSZHPE45050KitBOM Datasheet

Black FAKRA Jack to Reverse Polarity Push-On MCX Plug Right Angle Cable Using PE-C100-LSZH Coax

PE3W09826 is a FAKRA jack to reverse polarity MCX plug right angle cable using PE-C100-LSZH coax. This Pasternack FAKRA jack to reverse polarity MCX plug right angle cable assembly uses a 50 Ohm FAKRA for connector 1 and a 50 Ohm MCX for connector 2. FAKRA to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack FAKRA to reverse polarity plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09826 FAKRA jack to MCX reverse polarity plug right angle cable assembly is constructed with PE-C100-LSZH coax.