Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Black FAKRA Jack to MMCX Plug Cable Using PE-C100-LSZH Coax

Product ID: PE3W15855

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


FAKRA Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, .100 inch, PE-B100, PE-C100, LMR-100, Black ColorLow Loss Flexible RG174 Type Coax Cable Double Shielded with Black LSZH JacketMMCX Plug Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchData Icon
PE44646APE-C100-LSZHPE4896KitBOM Datasheet

Black FAKRA Jack to MMCX Plug Cable Using PE-C100-LSZH Coax

PE3W15855 is a FAKRA jack to MMCX plug cable using PE-C100-LSZH coax. This Pasternack FAKRA jack to MMCX plug cable assembly uses a 50 Ohm FAKRA for connector 1 and a 50 Ohm MMCX for connector 2.

Our jack FAKRA to plug MMCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15855 FAKRA jack to MMCX plug cable assembly is constructed with PE-C100-LSZH coax.