In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

White FAKRA Plug to BNC Female Bulkhead Cable Using RG174 Coax

Product ID: PE3W00323
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44647BRG174A/UPE4106KitBOM Datasheet

White FAKRA Plug to BNC Female Bulkhead Cable Usin

PE3W00323 is a FAKRA plug to BNC female bulkhead cable using RG174 coax. This Pasternack FAKRA plug to BNC female bulkhead cable assembly uses a 50 Ohm FAKRA for connector 1 and a 50 Ohm BNC for connector 2.

Our plug FAKRA to female BNC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00323 FAKRA plug to BNC female bulkhead cable assembly is constructed with RG174 coax.