Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Fixed Vertical Antennas / Omni-Directional Antennas

Pasternack RF fixed and omni-directional vertical antennas are designed for indoor and outdoor stationary applications, typically mounted onto towers, poles, buildings, etc. Our fixed omni-vertical antennas are designed to perform in the VHF, WIMAX, GSM, ISM and Wi-Fi frequency bands. These wide band vertical antennas range in size and shape and are constructed of varying materials including fiberglass, plastics and aluminum depending on type and style to accommodate all types of weather conditions.


RF fixed omni-directional vertical antennas from Pasternack are available with SMA or N connector terminations. Pasternack’s fixed omni vertical antennas operate between 248 MHz and 5.85 GHz. Our omni-directional vertical fixed antennas have gain values ranging from 1.5 dbi to 12 dbi. Available fixed and omni-vertical antennas include vertical omni, mini magnetic, extreme weather, mini dipole and mini ground independent antenna versions.


Pasternack’s facilities in Irvine, CA certified to ISO 9001:2015 ships all omni-directional RF and microwave fixed / vertical antennas from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).