Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible RG196 Coax Cable Single Shielded with White PTFE Jacket

Product ID: RG196A/U-BULK

Pricing

Quantity (Feet)Price
1-24$2.94
25-49$2.79
50-99$2.65
100-249$2.53
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 2,649
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG196
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Jacket Diameter0.08 in
Jacket MaterialPTFE
No. of Shields1
Attenuation at 1 Ghz.49 dB
Power, Max at 1 Ghz.78 Watts
Frequency, Max1 GHz
Max Operating Temperature200 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeCoax

Description