In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Flexible RG196 Coax Cable (by foot) Single Shielded with White PTFE Jacket

Product ID: RG196A/U-FT
Product discontinued.
Replaced with RG196A/U-BULK.

Key Specifications

Key Specifications.
Generic NameRG196
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Jacket Diameter0.08 in
Jacket MaterialPTFE
No. of Shields1
Attenuation at 1 Ghz.49 dB
Power, Max at 1 Ghz.78 Watts
Frequency, Max1 GHz
Max Operating Temperature200 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeCoax

Description